1. Which is the desired type of protection?

2. Please specify the ambient temperature and temperature class:

3. What is the desired approval for the enclosure?

4. Select the material for the enclosure:

5. What is the desired quantity?

6. Which manufacturer do you prefer for the terminals?

7. What type of terminal type

We will optimize for single or double level terminals

8. Select size and quantity of terminals:

Ø/[mm2]
Ex i
Ex e
PE
2,5
4
6
10
16

9. Is an additional bar required?

10. What material is required for cable glands?

11. What types of cable are used?

12. Which quantity and size of cable glands do you need ?



Ex e
Ex i

Size

 

Cable Diameter

A

top

B

bottom

C

left

D

right

A

top

B

bottom

C

left

D

right

M16
M20
M25
M32
M40
13. Do you require a breather drain  in the selected material?

14. Do you require a TAG label?

15. How shall the TAG label be attached?

* This selection may lead to longer lead time

 
Please provide your contact data, so that we can promptly send our tender: